Home ยป Project Browse

Search for projects in all categories

 
 Include Trove Categories In Search

Full name
alternative text
Account name (lowercase)
alternative text
Description
alternative text
Rating
alternative text
BitblitbitblitThis package is written to provide low level blitting/blending graphics acceleration services support. The graphics operations are accelerated using 64x+ and 674x. The package also provides an easy to use ARM side API via Codec Engine to the user. The raw BITBLIT algorithm functions have been wrapped into a XDAIS algorithm. In order for the algorithm to be used within Codec Engine the IUNIVERSAL API was implemented. A test program is included (bitblit_test) which tests each of the modes. (Project not rated)
Audio Video Examplesav_examplesThis project hosts example applications which demonstrates audio, video capture and display features of TI processors(Project not rated)
ARM Multimediaam_multimediaThis project provides example applications to evaluate ARM based multimedia on TI Sitara products(Project not rated)
ARM Microprocessor Benchmarksam_benchmarksARM Microprocessor Benchmarks: This project is intended to provide ARM performance measurement tools.(Project not rated)
ARM Crypto Supportarm_cryptoAccelerated cryptographic functions for OMAP3x/AM3x devices.(Project not rated)
 

Page: < Previous 1 2 3 4 5 6 7 8 9 10 11 12 13 14 Next > (70 Total Records)