Added TDA3x Support to ctoolslib

-   Updated SCILib and ETBLib for TDA3x device support and added the following TDA3x Examples:
         Statistic Collector (DDR profiling) with SCILib
         Message Logging with STMLib (for both M4s and DSPs)
         Note DSP PC Trace examples for DRA7x will work on TDA3x devices.
-   Bug fix to UCLib DSP Trace support.
-   Added interrupt on stall job support to AETLib.
-   Updated CPTLib master id definitions to be compatible

... (see more)

Added 66AK2Exx/TCI6630K2L/DRA7xx support to ctoolslib

- Major update providing support for 66AK2Exx, TCI6630K2L and DRA7xx family of devices across all libraries.

- Ctools_UCLib examples (platform specific CCSv5 projects) for all Keystone family of devices are now available. 

Added AM437x support to ctoolslib

Statistic Collector, A9 Core Trace and System Trace Message Examples added for AM437x. This release also includes updates to STMLib for big endian support for Keystone DSPs, and big endian builds for CPTLib and CP Tracer examples.

Updates to Examples, STMLib, DSPTraceLib (improved documentation), SCILib, ETBLib, and CPTLib. 

 

Added DRA7xx support to ctoolslib

Updated SCILib, PMICMILib and ETBLib for DRA7xx support. Added the following DRA7x Examples:

  • A15 core trace with PTMLib
  • Statistic Collector (bus profiling) with SCILib
  • Message logging (printf like) with STMlib
  • Power and clock monitoring with PMICMILib
  • PTM and STM trace collection with ETBLib

 

 

Keystone 2/OMAP5430 Update Release

Major update providing Keystone 2 and OMAP5430 support across libraries.

Also in this update:

  • STM 5.0 released with new operating mode for character based messages.
  • Keystone and OMAP Examples updated to utilize common example source.
  • All libraries updated for C++ compatibility.
  • AETLib-4.11 released to fix bugs in previous release.