XgxPerf - Application Report (Preliminary)

Draft of Application Note "Creating new applications with Xgxperf" is available for download at,

https://gforge.ti.com/gf/download/docmanfileversion/198/3703/xgxPerf_v1_draft.pdf

This is still preliminary, and an updated version will follow.

Draft Application Report

Draft of Application Note "Creating new applications with Xgxperf" is available for download at,

https://gforge.ti.com/gf/download/docmanfileversion/198/3703/xgxPerf_v1_draft.pdf

This is still preliminary, and an updated version will follow.

xgxperf 1.1 released !

With specific classes for Automation HMI, and GraphicsView optimisations with qGraphicsSvgNativeItem. Download directly from,

https://gforge.ti.com/gf/download/docmanfileversion/192/3696/xgxperf_1.1.0.tar.gz

The Bitbake recipes are available at,

... (see more)

1.0.8 XgxPerf package added

1.0.8 adds native parsing of proc/stats to read CPU load, and new automation lib.
https://gforge.ti.com/gf/download/docmanfileversion/183/3611/xgxperf.1.0.8.tar.gz

1.0.6 Xgxperf tar ball

Grab at,

https://gforge.ti.com/gf/download/docmanfileversion/182/3601/xgxperf.1.0.6.tar.gz

OE recipes and ipk are also available in the below folder:

https://gforge.ti.com/gf/project/gleslayer/docman/?subdir=29